
Harmony XB5 Panel mounted USB 3.0 port, plastic, Ø22, for USB interface jack type A
Description
This Harmony XB5, panel mounted USB port enables connection to your machine of USB devices. This panel mounted USB port provides a simple way to connect to your machine through standardized connectors, without opening the control cabinet doorIt is easily installed into standard 22mm diameter cut-outs. It provides an easily and safely access to your machine automation and controllers via a port on the door of the control cabinet. It is easily installed into standard 22mm diameter cut-outs.
Product Details
Weight (in Kg) | 0.016 |
---|---|
Net weight | 0.0169 kg |
Product or Component Type | panel mounted USB port |
Sale Per Indivisible Quantity | 1 |
Mounting Diameter | 22 mm |
Integrated Connection Type | USB 3.0 type A |
Bezel Material | plastic |
Fixing Collar Material | plastic |
Minimum Number Of Matings | 1500 cycles |
Thickness | 6-6 mm without protection cover |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Device short name | XB5P |
IP degree of protection | IP20 front: conforming to IEC 60529 |
Range of Product | Harmony XB5 |
Shock Resistance | 30 gn 11 ms 3 chocks in each direction X, Y and Z |
Standards | USB 3.0 |
Tightening Torque | 1.5 N.m |
Vibration Resistance | 5.35 gn15 min per axis |
Depth | 44 mm |
Height | 28 mm |
width | 28 mm |
Length | 44 |
28 | |
Brand | Schneider Electric |