Schneider Electric Harmony XB5 Panel mounted RJ45 port, plastic, Ø22, for ethernet interface, RJ45 jack
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB5 Panel mounted RJ45 port, plastic, Ø22, for ethernet interface, RJ45 jack
Incl. Tax
Incl. Tax
Description
This Harmony XB5, panel mounted RJ45 port enables connection to your machine of various devices. This panel mounted RJ45 communication port provides a simple way to connect to your machine through standardized connectors, without opening the control cabinet door. It is easily installed into standard 22mm diameter cut-outs. It provides an easily and safely access to your machine automation and controllers via a port on the door of the control cabinet.
Product Details
Weight (in Kg) | 0.026 |
---|---|
Net weight | 0.0266 kg |
Product or Component Type | panel mounted RJ45 port |
Sale Per Indivisible Quantity | 1 |
Mounting Diameter | 22 mm |
Integrated Connection Type | RJ45 Ethernet 10 Gbit/s |
Bezel Material | plastic |
Fixing Collar Material | plastic |
Minimum Number Of Matings | 750 cycles |
Thickness | 6-6 mm without protection cover |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Device short name | XB5P |
IP degree of protection | IP20 front: conforming to IEC 60529 |
Range of Product | Harmony XB5 |
Standards | IEC 60603-7 |
Tightening Torque | 1.5 N.m |
Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Depth | 36 mm |
Height | 28 mm |
width | 28 mm |
Length | 36 |
Brand | Schneider Electric |