
Harmony XB5 Pack 22mm XB5R programble receiver AC/DC
Description
This ready-to-use pack is part of the range diameter 22mm wireless and batteryless pushbuttons XB5R plastic. This pack comprises one wireless and batteryless pushbutton assembled on fixing collar and one receiver. Pushbutton and receiver are factory-paired. It is uses a 24V to 240V AC/DC input. The wireless and batteryless pushbutton reduces installation time and cost by eliminating wiring and associated equipment between the transmitters and the control panel. The pushbutton is always available and requires no maintenance (no battery needed). It is supplied with a set of 10 colored caps. It weighs 230g. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes.
Product Details
Weight (in Kg) | 0.222 |
---|---|
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Product or Component Type | wireless and batteryless package |
Control Type | wireless and batteryless push-button Ø 22 mm assembled on fixing collar |
Communication Port Protocol | Zigbee conforming to IEEE 802.15.4 |
Antenna Gain | 0 dBi |
Antenna Type | omnidirectional |
Bandwidth | 5-5 MHz |
Head Material | plastic |
Level Or Class | 5M00G7W |
Max Power Consumption In W | 1 mW |
Modulation Technique | O-QPSK |
Number Of Channels | 1 |
Radio Agreement | SRRC |
Transmission Frequency | 2405 MHz for transmitter |
Type of Receiver | programmable receiver (2 relays) |
Compatibility code | XB5R |
Device short name | XB5R |
Range of Product | Harmony XB5R |
Standards | CSA C22.2 No 14 |
Marking | CE |
Kit Composition | 1 diameter: 22 mm |
Length | 40 |
45 | |
Brand | Schneider Electric |