Schneider Electric Harmony XB5 Illuminated emergency stop, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 24 V DC, 1 NO + 2 NC,
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB5 Illuminated emergency stop, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 24 V DC, 1 NO + 2 NC,
Incl. Tax
Incl. Tax
Description
This Harmony XB5, illuminated emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched turn to release mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Weight (in Kg) | 0.15 |
---|---|
[Ie] Rated Operational Current | 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1 |
Net weight | 0.094 kg |
[us] Rated Supply Voltage | 21.6...26.4 V |
Product or Component Type | illuminated emergency stop push-button |
Contact Operation | slow-break |
Contacts Usage | monitoring contact |
Mechanical Durability | 100000 cycles |
Contacts Material | silver alloy - gold plated (Ag/Cu) |
Operator Profile | red mushroom Ø 40 mm, unmarked |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Reset | turn to release |
Sale Per Indivisible Quantity | 1 |
Shape Of Screw Head | slotted compatible with flat Ø 5.5 mm screwdriver |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5 |
Supply Voltage Limits | 21.6-26.4 V DC |
Type Of Operator | trigger action and mechanical latching with mechanical state indicator |
Cap/Operator Or Lens Colour | red |
Light Source | LED |
Mounting Diameter | 22 mm |
Light Source Colour | red |
Bezel Material | plastic |
Fixing Collar Material | plastic |
Head Type | standard |
Service Life In Hours | 30000 h at 25-25 °C |
Ambient air temperature for operation | -20-50 °C |
[ui] Rated Insulation Voltage | 250 V (pollution degree 2) conforming to IEC 61140 |
[Uimp] rated impulse withstand voltage | 2.5 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-80 °C |
Compatibility code | XB5 |
Connections - Terminals | screw clamp terminals, <= 1.25 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB5 |
Electrical Durability | 100000 cycles, AC-15, 1.5 A at 240 V, operating rate <1800 cyc/h, load factor: 0.4 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection | IP65 (front face) conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 61140 |
Range of Product | Harmony XB5 |
Shock Resistance | 150 m/s² (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-1 |
Terminals Description Iso N°1 | (21-22)NC |
Tightening Torque | 0.8-1.5 N.m conforming to EN/IEC 60947-1 |
Vibration Resistance | 50 m/s² (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Depth | 79.5 mm |
Height | 42 mm |
width | 42 mm |
[Ith] Conventional Free Air Thermal Current | 5 A conforming to EN/IEC 60947-5-1 |
Length | 79.5 |
Brand | Schneider Electric |