Schneider Electric Harmony XB5 head Ø22 + mounting base + potentiometer 4K7

XB5AD912R4K7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, 22mm diameter potentiometer has a resistance of 4.7kΩ and uses screw clamp terminals. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.

Product Details

Weight (in Kg) 0.059
Net weight 0.048 kg
[us] Rated Supply Voltage <= 30 V AC
Product or Component Type potentiometer
Material cermet
CAD overall depth 82 mm
CAD Overall Width 30 mm
CAD Overall Height 42 mm
Mechanical Durability 50000 cycles
Nema Degree of Protection NEMA 13
Operator Profile knurled knob, with (white)
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape Of Signaling Unit Head round
Group of Product potentiometer knurled knob
Mounting Diameter 22 mm
Bezel Material dark grey plastic
Colour Of Marking white
Head Type standard
IK Degree Of Protection IK03 conforming to IEC 50102
Main Group potentiometer
Ohmic Value 4700 Ohm
Potentiometer characteristic linear
Precision Of Internal Conversion Resistor -0.1
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
Ambient air temperature for storage -40-70 °C
Compatibility code XB5
Device Presentation complete product
Device short name XB5
IP degree of protection IP66 conforming to IEC 60529
Range of Product Harmony XB5
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards UL 508
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Electrical Shock Protection Class class II conforming to IEC 60536
Product Compatibility Ø 6 mm shaft
Rated Power In W 1 W at 70 °C
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB5 head Ø22 + mounting base + potentiometer 4K7
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.