Schneider Electric Harmony XB5 green projecting complete pushbutton Ø22 spring return 1NO unmarked

XB5AP31
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, clear silicone booted modular green push button operates with a spring return / impulse mechanism and uses screw clamp terminals. This silicone booted push button provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.


How to video:

Promotional video:

Product Details

Weight (in Kg) 0.039
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.039 kg
Product or Component Type push-button
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Mechanical Durability 10000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile green projecting, unmarked
Positive Opening without
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Type Of Operator spring return
Cap/Operator Or Lens Colour green
Contacts Type and Composition 1 NO
Mounting Diameter 22 mm
Bezel Material plastic
Fixing Collar Material plastic
GCR Bridge XB5APCUST01
Head Type standard
IK Degree Of Protection IK03 conforming to IEC 50102
Operating Force 3.8 N NO changing electrical state
Operating Travel 2.6 mm (NO changing electrical state)
Operator Additional Information clear boot
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB5
Electrical Durability 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XB5
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Terminals Description Iso N°1 (13-14)NO
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Depth 61 mm
Height 42 mm
width 30 mm
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Product Compatibility not compatible with legend holder
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB5 green projecting complete pushbutton Ø22 spring return 1NO unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.