Weight (in Kg) |
0.063 |
[Ie] Rated Operational Current |
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Net weight |
0.066 kg |
[us] Rated Supply Voltage |
120 V |
Product or Component Type |
illuminated double-headed push-button |
Contact Operation |
slow-break |
Contacts Usage |
standard contacts |
Electrical Reliability |
λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability |
1000000 cycles |
Nema Degree of Protection |
NEMA 13 |
Contacts Material |
silver alloy (Ag/Ni) |
Operator Profile |
1 flush - 1 projecting push-buttons - 1 central pilot light |
Positive Opening |
with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment |
TH |
Service Life |
100000 year(s) at rated voltage and 25 °C |
Shape Of Screw Head |
cross compatible with JIS No 1 screwdriver |
Shape Of Signaling Unit Head |
rectangular |
Short-circuit Protection |
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type |
steady |
Supply Voltage Limits |
94-132 V AC |
Type Of Operator |
spring return |
Bulb Base |
integral LED |
Contacts Type and Composition |
1 NO + 1 NC |
Light Source |
protected LED |
Mounting Diameter |
22 mm |
Light Source Colour |
yellow |
Bezel Material |
dark grey plastic |
Colour Of Marking |
white marking when green, red or black caps |
Fixing Collar Material |
plastic |
Head Type |
standard |
IK Degree Of Protection |
IK05 conforming to IEC 50102 |
Operating Force |
3.5 N NC changing electrical state |
Operating Travel |
1.5 mm (NC changing electrical state) |
Operators Description |
green ''I'' - red ''O'' |
Resistance To High Pressure Washer |
7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation |
-40-70 °C |
[ui] Rated Insulation Voltage |
600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage |
6 kV conforming to EN 60947-1 |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
XB5 |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation |
complete product |
Device short name |
XB5 |
Electrical Durability |
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection |
IP66 conforming to IEC 60529 |
Overvoltage Category |
class II conforming to IEC 61140 |
Range of Product |
Harmony XB5 |
Shock Resistance |
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards |
EN/IEC 60947-5-1 |
Terminals Description Iso N°1 |
(11-12)NC |
Tightening Torque |
0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance |
5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Depth |
59 mm |
Electromagnetic Emission |
class B conforming to IEC 55011 |
Height |
50 mm |
width |
30 mm |
Current Consumption |
14 mA |
[Ith] Conventional Free Air Thermal Current |
10 A conforming to EN/IEC 60947-5-1 |
Resistance To Electromagnetic Fields |
10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge |
6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance To Fast Transients |
2 kV conforming to IEC 61000-4-4 |
Surge Withstand |
1 kV conforming to IEC 61000-4-5 |
Length |
59 |
|
30 |
Brand |
Schneider Electric |