
Harmony XB5 - green complete pilot light Ø22 plain lens for BA9s bulb 250V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5 - green complete pilot light Ø22 plain lens for BA9s bulb 250V
Incl. Tax
Incl. Tax
Description
This Harmony XB5, plain lens modular green pilot light does not include bulb and is supplied with 250V AC, uses BA9s base and has screw-clamp terminals. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Net weight | 0.037 kg |
---|---|
[us] Rated Supply Voltage | <= 250 V |
Product or Component Type | pilot light |
Product Or Component Type | pilot light |
Nema Degree of Protection | NEMA 13 NEMA 4X |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Bulb Base | BA 9s |
Cap/Operator Or Lens Colour | green |
Light Source | bulb not included |
Mounting Diameter | 22 mm |
Light Source Colour | green |
Bezel Material | dark grey plastic |
Customizable | 1 no |
Fixing Collar Material | plastic |
GCR Bridge | XB5AVCUST02 |
Head Type | standard |
IK Degree Of Protection | IK05 conforming to IEC 50102 |
Light Block Supply | direct <2.4 W |
Operator Additional Information | with plain lens |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
cap/operator or lens colour | green |
Light Source | bulb not included |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CSA UL listed |
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB5 |
IP degree of protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XB5 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-1 JIS C8201-5-1 UL 508 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Depth | 55 mm |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Height | 42 mm |
width | 30 mm |
Length | 55 |
[Us] rated supply voltage | <= 250 V |
30 | |
Terminals description ISO n°1 | (X1-X2)PL |
Brand | Schneider Electric |
Product Hover Image | /x/b/xb5av63.jpg |