Harmony XB5 green complete illuminated selector switch Ø22 2-position stay put 1NO+1NC 24V

XB5AK123B5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, illuminated modular green selector switch has 2 positions, operates with a stay-put mechanism, a 24V AC integral LED and uses screw clamp terminals. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Weight (in Kg) 0.06
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.516 kg
[us] Rated Supply Voltage 24 V AC/DC at 50/60 Hz
Product or Component Type illuminated selector switch
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Mechanical Durability 1000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile green standard handle
Positive Opening with conforming to EN/IEC 60947-5-1 appendix K
Protective Treatment TH
Sale Per Indivisible Quantity 1
Service Life 100000 h at rated voltage and 25 °C
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Signalling Type steady
Supply Voltage Limits 19.2-30 V DC
Type Of Operator stay put
Bulb Base integral LED
Cap/Operator Or Lens Colour green
Contacts Type and Composition 1 NO + 1 NC
Light Source protected LED
Mounting Diameter 22 mm
Operator Position Information 2 positions 90°
Bezel Material dark grey plastic
Head Type standard
IK Degree Of Protection IK06 conforming to IEC 50102
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB5
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
IP degree of protection IP66 conforming to IEC 60529
Range of Product Harmony XB5
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards EN/IEC 60947-5-4
Terminals Description Iso N°1 (11-12)NC
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Depth 70 mm
Electrical Shock Protection Class class II conforming to IEC 60536
Electromagnetic Emission class B conforming to IEC 55011
Height 42 mm
width 30 mm
Current Consumption 18 mA
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Resistance To Electromagnetic Fields 10 V/m conforming to IEC 61000-4-3
Resistance to Electrostatic Discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
Resistance To Fast Transients 2 kV conforming to IEC 61000-4-4
Surge Withstand 1 kV conforming to IEC 61000-4-5
Length 70
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5 green complete illuminated selector switch Ø22 2-position stay put 1NO+1NC 24V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.