
Harmony XB5 flush mounted selector sw. key 455 3 pos stay put key release 3 pos 2NO screw
Description
This flush mounted key switch is a part of the Harmony XB5 plastic range and is a complete product. It has a mounting diameter of 30.5 mm. Customized marking option through web customization tool is available in Schneider Electric website. The flush mount design of this key switch addresses the market demands for ergonomic and aesthetics. This black key switch is compatible with key number 455 and supports 3 positions ± 45 degree stay put. The contact type is 2NO slow break and the connection terminal is screw clamp. The shape of the head is round. The bezel and the fixing collar is plactic. The weight of this selector switch is 83 grams, height is 42 mm, and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13, and 4X, IK03, protection against solid objects, dust, water, and high impact is achieved. It is certified with EN/IEC, CE marking, UL, CSA, NEMA, JIS, and marine approvals. To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation. The packaging includes 1 unit of this key switch. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It is eco-friendly and complies with directives such as RoHS, WEEE, etc. related to environmental protection.
Product Details
Weight (in Kg) | 0.099 |
---|---|
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Product or Component Type | selector switch |
Contact Operation | slow-break |
Contacts Usage | standard contacts |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability | 1000000 cycles |
Nema Degree of Protection | NEMA 13 |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | black key switch, unmarked |
Positive Opening | without |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator | stay put |
Cap/Operator Or Lens Colour | black |
Contacts Type and Composition | 2 NO |
Mounting Diameter | 30.5 mm |
Operator Position Information | 3 positions +/- 45° |
Bezel Material | dark grey plastic |
GCR Bridge | XB5FGCUST02 |
Head Type | built-in-flush |
IK Degree Of Protection | IK03 conforming to IEC 50102 |
Key Withdrawal Position | in any position |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB5F |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection | IP66 conforming to IEC 60529 |
Range of Product | Harmony XB5 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-1 |
Terminals Description Iso N°1 | (13-14)NO |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Depth | 98.5 mm |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Height | 42 mm |
width | 36.6 mm |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Type of keylock | Ronis 455 |
Length | 98.5 |
36.6 | |
Brand | Schneider Electric |