
Harmony XB5 flush mounted red projecting pushbutton 1NC screw clamp
Description
This flush mounted pushbutton is a part of the Harmony XB5 platic range and is a complete product. The mounting diameter is 30.5 mm. It has no marking. Customized marking option through web customization tool in Schneider Electric website is available. The flush mount design of this pushbutton addresses the market demands for ergonomic and aesthetics. The contact type is 1NC slow break and the connection terminal is screw clamp. The operator mechanism is spring return, and the push mechanism is projecting push. The shape of the head is round and red. The bezel and the fixing collar is plastic. The weight of this pushbutton is 38 grams, height is 42 mm, and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals. Accessories to be ordered separately are available to facilitate the installation. The packaging includes 1 unit of this pushbutton. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It is eco-friendly and complies with directives such as RoHS, WEEE, etc. related to environmental protection.
Product Details
Weight (in Kg) | 0.045 |
---|---|
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Product or Component Type | push-button |
Contact Operation | slow-break |
Contacts Usage | standard contacts |
Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability | 10000000 cycles |
Nema Degree of Protection | NEMA 13 |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | red projecting, unmarked |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator | spring return |
Cap/Operator Or Lens Colour | red |
Contacts Type and Composition | 1 NC |
Mounting Diameter | 30.5 mm |
Bezel Material | plastic |
Fixing Collar Material | plastic |
GCR Bridge | XB5FLCUST01 |
Head Type | built-in-flush |
IK Degree Of Protection | IK03 conforming to IEC 50102 |
Operating Force | 3.5 N NC changing electrical state |
Operating Travel | 1.5 mm (NC changing electrical state) |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB5F |
Electrical Durability | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C |
IP degree of protection | IP66 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XB5 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-1 |
Terminals Description Iso N°1 | (21-22)NC |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Depth | 59 mm |
Height | 42 mm |
width | 36.6 mm |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Product Compatibility | ZBYF2101 |
Length | 59 |
36.6 | |
Brand | Schneider Electric |