Schneider Electric Harmony XB5 continuous or intermittent buzzer 110-120 vac/dc
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB5 continuous or intermittent buzzer 110-120 vac/dc
Incl. Tax
Incl. Tax
Description
This Harmony XB5, annunciator siren is supplied with 120V AC with noise level 85dB. This annuciator siren provides a signaletic sound alarm for your installation. It is easily installed into standard 22mm diameter cut-outs. It has an IP40 protection. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Weight (in Kg) | 0.028 |
---|---|
Net weight | 0.024 kg |
[us] Rated Supply Voltage | 120 V |
Product or Component Type | annunciator |
Nema Degree of Protection | NEMA 13 |
Protective Treatment | TH |
Signalling Type | continuous or intermittent tone |
Cap/Operator Or Lens Colour | black |
Mounting Diameter | 22 mm |
Bezel Material | dark grey plastic |
Head Type | standard |
IK Degree Of Protection | IK05 conforming to EN 50102 |
Noise Level | 90 dB at 6.8 kHz distance 0.1 m (+/- 10 %) |
Resistance To High Pressure Washer | 9000000 Pa at 80 °C, distance : 0.1 m |
Supply Circuit Type | AC/DC |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
IP degree of protection | IP20 (rear face) conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XB5 |
Standards | EN 60947-1 |
Depth | 55 mm |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Height | 29 mm |
width | 29 mm |
Current Consumption | <= 20 mA |
Length | 55 |
Brand | Schneider Electric |