Schneider Electric Harmony XB5 blue flush complete illum pushbutton Ø22 spring return 1NO+1NC 220...240V

XB5AW36M5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, illuminated modular blue push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED and screw clamp terminals. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Weight (in Kg) 0.055
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.056 kg
[us] Rated Supply Voltage 230...240 V
Product or Component Type illuminated push-button
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Mechanical Durability 10000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile blue flush, unmarked
Positive Opening with conforming to EN/IEC 60947-5-1 appendix K
Protective Treatment TH
Sale Per Indivisible Quantity 1
Service Life 100000 h at rated voltage and 25 °C
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Signalling Type steady
Supply Voltage Limits 195-264 V AC
Type Of Operator spring return
Bulb Base integral LED
Cap/Operator Or Lens Colour blue
Contacts Type and Composition 1 NO + 1 NC
Light Source protected LED
Mounting Diameter 22 mm
Bezel Material dark grey plastic
Fixing Collar Material plastic
GCR Bridge XB5AWCUST09
Head Type standard
IK Degree Of Protection IK05 conforming to IEC 50102
Operating Force 3.5 N NC changing electrical state
Operating Travel 1.5 mm (NC changing electrical state)
Operator Additional Information with plain lens
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB5
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XB5
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards JIS C8201-5-1
Terminals Description Iso N°1 (13-14)NO
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Depth 57 mm
Electromagnetic Emission class B conforming to IEC 55011
Height 42 mm
width 30 mm
Current Consumption 14 mA
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Resistance To Electromagnetic Fields 10 V/m conforming to IEC 61000-4-3
Resistance to Electrostatic Discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
Resistance To Fast Transients 2 kV conforming to IEC 61000-4-4
Surge Withstand 1 kV conforming to IEC 61000-4-5
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB5 blue flush complete illum pushbutton Ø22 spring return 1NO+1NC 220...240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.