Schneider Electric Harmony XB4 yellow projecting complete pushbutton Ø22 spring return 1NO "unmarked"

XB4BP51
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4 modular yellow push button operates with a spring return / impulse mechanism. It has a metal bezel. This push button provides a simple and robust control to machines and processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Weight (in Kg) 0.083
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.082 kg
Product or Component Type push-button
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Mechanical Durability 10000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile yellow projecting, unmarked
Positive Opening without
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Type Of Operator spring return
Cap/Operator Or Lens Colour yellow
Contacts Type and Composition 1 NO
Mounting Diameter 22 mm
Bezel Material chromium plated metal
Fixing Collar Material zamak
GCR Bridge XB4BPCUST01
Head Type standard
IK Degree Of Protection IK06 conforming to IEC 50102
Operating Force 3.8 N NO changing electrical state
Operating Travel 2.6 mm (NO changing electrical state)
Operator Additional Information clear boot
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB4
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB4
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class I conforming to IEC 60536
Range of Product Harmony XB4
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards CSA C22.2 No 14
Terminals Description Iso N°1 (13-14)NO
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Depth 61 mm
Height 47 mm
width 30 mm
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Product Compatibility not compatible with legend holder
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB4 yellow projecting complete pushbutton Ø22 spring return 1NO "unmarked"
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.