Schneider Electric Harmony XB4 single contact block with body/fixing collar 2NO screw clamp terminal

ZB4BZ103
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, single contact block is pre-assembled on a body/collar fixing unit. It has 2 x NO contacts and a chromium-plated metal bezel. It is compatible with Harmony XB4 This body fixing collar is pre-mounted with a contact block. Simply adding a head to this assembly will provide you with a complete ready-to-use push button. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance provides less maintenance and damage in your installation. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Weight (in Kg) 0.061
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.062 kg
Product or Component Type complete body/contact assembly
CAD overall depth 37 mm
CAD Overall Width 30 mm
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
CAD Overall Height 47 mm
Mechanical Durability 5000000 cycles
Contacts Material silver alloy (Ag/Ni)
Positive Opening without
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Contacts Type and Composition 2 NO
Contact Block Type single
Fixing Collar Material zamak
Head Type standard
Operating Travel 2.6 mm (NO changing electrical state)
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code ZB4
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
Device Presentation basic sub-assemblies
Device short name ZB4
Electrical Durability 10000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
IP degree of protection IP20 conforming to IEC 60529
Range of Product Harmony XB4
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards JIS C8201-5-1
Terminals Description Iso N°1 (13-14)NO
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Device Composition body
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB4 single contact block with body/fixing collar 2NO screw clamp terminal
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.