Weight (in Kg) |
0.169 |
[Ie] Rated Operational Current |
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Net weight |
0.169 kg |
[us] Rated Supply Voltage |
110...120 V |
Product or Component Type |
illuminated push-button |
Contact Operation |
slow-break |
Contacts Usage |
standard contacts |
Electrical Reliability |
λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability |
10000000 cycles |
Nema Degree of Protection |
NEMA 13 |
Contacts Material |
silver alloy (Ag/Ni) |
Operator Profile |
red flush |
Positive Opening |
with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment |
TH |
Sale Per Indivisible Quantity |
1 |
Shape Of Screw Head |
cross compatible with Philips no 1 screwdriver |
Shape Of Signaling Unit Head |
round |
Short-circuit Protection |
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type |
steady |
Type Of Operator |
spring return |
Bulb Base |
BA 9s |
Cap/Operator Or Lens Colour |
red |
Contacts Type and Composition |
1 NO + 1 NC |
Light Source |
incandescent |
Mounting Diameter |
22 mm |
Bezel Material |
chromium plated metal |
Fixing Collar Material |
zamak |
Head Type |
standard |
IK Degree Of Protection |
IK06 conforming to IEC 50102 |
Light Block Supply |
via integral transformer 1.2 VA 6 V |
Operating Force |
3.5 N NC changing electrical state |
Operating Travel |
1.5 mm (NC changing electrical state) |
Operator Additional Information |
with plain lens |
Resistance To High Pressure Washer |
7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation |
-40-55 °C |
[ui] Rated Insulation Voltage |
600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage |
6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
XB4 |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation |
complete product |
Device short name |
XB4 |
Electrical Durability |
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection |
IP66 conforming to IEC 60529 |
Range of Product |
Harmony XB4 |
Shock Resistance |
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards |
CSA C22.2 No 14 |
Terminals Description Iso N°1 |
(13-14)NO |
Tightening Torque |
0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance |
5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Depth |
101 mm |
Electrical Shock Protection Class |
class I conforming to IEC 60536 |
Height |
47 mm |
width |
30 mm |
[Ith] Conventional Free Air Thermal Current |
10 A conforming to EN/IEC 60947-5-1 |
Length |
13.2 |
|
3.7 |
Brand |
Schneider Electric |