
Harmony XB4 - red complete pilot light Ø22 plain lens with BA9s bulb 250V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB4 - red complete pilot light Ø22 plain lens with BA9s bulb 250V
Incl. Tax
Incl. Tax
Description
This Harmony XB4 plain lens modular red pilot light is supplied with 250V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product Details
Net weight | 0.075 kg |
---|---|
[us] Rated Supply Voltage | <= 250 V |
Product or Component Type | pilot light |
Product Or Component Type | pilot light |
Nema Degree of Protection | NEMA 13 NEMA 4X |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Bulb Base | BA 9s |
Cap/Operator Or Lens Colour | red |
Light Source | bulb not included |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Customizable | 1 no |
Fixing Collar Material | zamak |
GCR Bridge | XB4BVCUST02 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Light Block Supply | direct <2.4 W |
Operator Additional Information | with plain lens |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
cap/operator or lens colour | red |
Light Source | bulb not included |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CSA UL listed |
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 JIS C8201-1 JIS C8201-5-1 UL 508 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Depth | 55 mm |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Height | 47 mm |
width | 30 mm |
Length | 55 |
[Us] rated supply voltage | <= 250 V |
30 | |
Terminals description ISO n°1 | (X1-X2)PL |
Brand | Schneider Electric |
Product Hover Image | /x/b/xb4bv64.jpg |