Schneider Electric Harmony XB4 green complete pilot light Ø22 plain lens with BA9s bulb 230...240V
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB4 green complete pilot light Ø22 plain lens with BA9s bulb 230...240V
Incl. Tax
Incl. Tax
Description
This Harmony XB4 plain lens modular green pilot light is supplied with 230V to 240V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product Details
Weight (in Kg) | 0.146 |
---|---|
Net weight | 0.152 kg |
[us] Rated Supply Voltage | 230...240 V |
Product or Component Type | pilot light |
Nema Degree of Protection | NEMA 13 |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Bulb Base | BA 9s |
Cap/Operator Or Lens Colour | green |
Light Source | incandescent |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
GCR Bridge | XB4BVCUST01 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Light Block Supply | via integral transformer 1.2 VA 6 V |
Operator Additional Information | with plain lens |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | JIS C8201-5-1 |
Terminals Description Iso N°1 | (X1-X2)PL |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Depth | 78 mm |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Height | 47 mm |
width | 30 mm |
Length | 78 |
Brand | Schneider Electric |