
Harmony XB4 green complete pilot light Ø22 plain lens with BA9s bulb 110...120V
Description
This Harmony XB4 plain lens modular green pilot light is supplied with 110V to 120V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Promotional video:
Product Details
Weight (in Kg) | 0.146 |
---|---|
Net weight | 0.152 kg |
[us] Rated Supply Voltage | 110...120 V |
Product or Component Type | pilot light |
Nema Degree of Protection | NEMA 13 |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Bulb Base | BA 9s |
Cap/Operator Or Lens Colour | green |
Light Source | incandescent |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
GCR Bridge | XB4BVCUST01 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Light Block Supply | via integral transformer 1.2 VA 6 V |
Operator Additional Information | with plain lens |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation | complete product |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | JIS C8201-5-1 |
Terminals Description Iso N°1 | (X1-X2)PL |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Depth | 78 mm |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Height | 47 mm |
width | 30 mm |
Length | 78 |
30 | |
Brand | Schneider Electric |