Schneider Electric Harmony XB4 Complete potentiometer, metal, Ø22, 47K
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB4 Complete potentiometer, metal, Ø22, 47K
Incl. Tax
Incl. Tax
Description
This Harmony XB4 potentiometer has a resistance of 47kΩ. It has a metal bezel. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives.
Product Details
Weight (in Kg) | 0.106 |
---|---|
Net weight | 0.095 kg |
[us] Rated Supply Voltage | <= 30 V AC |
Product or Component Type | potentiometer |
Material | cermet |
CAD overall depth | 82 mm |
CAD Overall Width | 30 mm |
CAD Overall Height | 47 mm |
Mechanical Durability | 50000 cycles |
Nema Degree of Protection | NEMA 13 |
Operator Profile | knurled knob, with (white) |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Group of Product | potentiometer knurled knob |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Colour Of Marking | white |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Main Group | potentiometer |
Ohmic Value | 47000 Ohm |
Potentiometer characteristic | linear |
Precision Of Internal Conversion Resistor | -0.1 |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Device Presentation | complete product |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Product Compatibility | Ø 6 mm shaft |
Rated Power In W | 1 W at 70 °C |
Length | 82 |
Brand | Schneider Electric |