calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB4 - black selector switch Ø22 3-position stay put 2NO 600V
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XB4 long handle modular black selector switch has 3 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Overview
| Net weight | 0.105 kg |
|---|---|
| Product Or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | black long handle |
| Positive Opening | without |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Cap/Operator Or Lens Colour | black |
| Mounting Diameter | 22 mm |
| Operator Position Information | 3 positions +/- 45° |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | chromium plated metal |
| Customizable | 0 no |
| Fixing Collar Material | zamak |
| Head Type | standard |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| cap/operator or lens colour | black |
| Ambient air temperature for operation | -40-70 °C |
| Product Certifications | BV CSA DNV GL LROS (Lloyds register of shipping) UL |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB4 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB4 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C |
| IP degree of protection | IP67 conforming to IEC 60529 IP69 IP69K |
| Overvoltage Category | class I conforming to IEC 60536 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 68 mm |
| Height | 48 mm |
| width | 30 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Length | 9 |
| [Us] rated supply voltage | 600 V |
| Contacts Type and Composition | 2 NO |
| Width | 5.6 |
| Terminals description ISO n°1 | (13-14)NO (23-24)NO |
| Brand | Schneider Electric |
| Height | 3.8 |
| Product Hover Image | /x/b/xb4bj33.jpg |
Documents
Reviews
Description
This Harmony XB4 long handle modular black selector switch has 3 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Overview
| Net weight | 0.105 kg |
|---|---|
| Product Or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | black long handle |
| Positive Opening | without |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Cap/Operator Or Lens Colour | black |
| Mounting Diameter | 22 mm |
| Operator Position Information | 3 positions +/- 45° |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | chromium plated metal |
| Customizable | 0 no |
| Fixing Collar Material | zamak |
| Head Type | standard |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| cap/operator or lens colour | black |
| Ambient air temperature for operation | -40-70 °C |
| Product Certifications | BV CSA DNV GL LROS (Lloyds register of shipping) UL |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB4 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB4 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C |
| IP degree of protection | IP67 conforming to IEC 60529 IP69 IP69K |
| Overvoltage Category | class I conforming to IEC 60536 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 68 mm |
| Height | 48 mm |
| width | 30 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Length | 9 |
| [Us] rated supply voltage | 600 V |
| Contacts Type and Composition | 2 NO |
| Width | 5.6 |
| Terminals description ISO n°1 | (13-14)NO (23-24)NO |
| Brand | Schneider Electric |
| Height | 3.8 |
| Product Hover Image | /x/b/xb4bj33.jpg |