Schneider Electric Harmony XB4 black selector switch Ø22 2-position spring return 1NO 600V

XB4BG61
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4 modular black key selector switch (key no.455) has 2 positions, operates with a spring-return-to-left mechanism with key withdrawal on the left position. It has a metal bezel. This key selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Weight (in Kg) 0.149
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.117 kg
[us] Rated Supply Voltage 600 V
Product or Component Type selector switch
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Mechanical Durability 1000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile key switch
Positive Opening without
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Type Of Operator right to left spring return
Contacts Type and Composition 1 NO
Mounting Diameter 22 mm
Operator Position Information 2 positions 90°
Torque Value 0.14 N.m NO changing electrical state
Bezel Material chromium plated metal
Fixing Collar Material zamak
Head Type standard
IK Degree Of Protection IK06 with keyhole cover ZBGP conforming to IEC 50102
Key Withdrawal Position left-hand
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB4
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB4
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class I conforming to IEC 60536
Range of Product Harmony XB4
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards JIS C8201-5-1
Terminals Description Iso N°1 (13-14)NO
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Depth 86 mm
Height 47 mm
width 30 mm
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Type of keylock key 455
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB4 black selector switch Ø22 2-position spring return 1NO 600V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.