Schneider Electric Harmony XB4 - ATEX D Explosive atmosphere - White LED pilot light 24 240V
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB4 - ATEX D Explosive atmosphere - White LED pilot light 24 240V
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.104 |
---|---|
Device Mounting | fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1 |
Net weight | 0.083 kg |
[us] Rated Supply Voltage | 24...254 V AC/DC |
Product or Component Type | complete pilot light |
Fixing Center | >= 30 x 40 mm (support panel) - thickness: 1-6 mm |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Cap/Operator Or Lens Colour | white |
Light Source | integral LED |
Mounting Diameter | 22 mm |
Light Source Colour | white |
Bezel Material | chromium plated metal |
Dust Zone | zone 21 - 22 |
Embedding Depth | 58 mm |
Fixing Collar Material | zamak |
Gas Zone | zone 1 - 2 |
Operator Additional Information | with plain lens |
Ambient air temperature for operation | -20-75 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name | XB4 |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60079-0:2009 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Marking | II 2 GD |
Depth | 69 mm |
Height | 30 mm |
width | 46.2 mm |
Length | 58 |
Brand | Schneider Electric |