Weight (in Kg) |
0.126 |
[Ie] Rated Operational Current |
1.9 A at 380 V, AC, A600 conforming to EN/IEC 60947-5-1 |
Device Mounting |
fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1 |
Net weight |
0.117 kg |
[us] Rated Supply Voltage |
24...254 V |
Product or Component Type |
push-to-test pilot light |
Contact Operation |
slow-break |
Fixing Center |
>= 30 x 40 mm (support panel) - thickness: 1-6 mm |
Mechanical Durability |
5000000 cycles |
Positive Opening |
without |
Protective Treatment |
TH |
Sale Per Indivisible Quantity |
1 |
Service Life |
100000 h |
Shape Of Signaling Unit Head |
round |
Signalling Type |
steady |
Cap/Operator Or Lens Colour |
red |
Contacts Type and Composition |
1 NO |
Light Source |
integral LED |
Mounting Diameter |
22 mm |
Bezel Material |
chromium plated metal |
Dust Zone |
zone 21 - 22 |
Embedding Depth |
58 mm |
Fixing Collar Material |
zamak |
Gas Zone |
zone 1 - 2 |
Operating Force |
3.962 N |
Operating Travel |
1.657 mm (engagement point) |
Operator Additional Information |
booted (clear silicon) |
Ambient air temperature for operation |
-20-75 °C |
[ui] Rated Insulation Voltage |
415 V |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
XB4 |
Connections - Terminals |
screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name |
XB4 |
IP degree of protection |
IP66 conforming to IEC 60529 |
Overvoltage Category |
I conforming to IEC 60536 |
Range of Product |
Harmony XB4 |
Standards |
EN/IEC 60079-0:2009 |
Tightening Torque |
0.8-1.2 N.m conforming to EN 60947-1 |
Marking |
II 2 GD |
Depth |
72 mm |
Height |
30 mm |
width |
46.2 mm |
Current Consumption |
2...10 mA |
[Ith] Conventional Free Air Thermal Current |
10 A conforming to EN/IEC 60947-5-1 |
Length |
58 |
|
46.2 |
Brand |
Schneider Electric |