Schneider Electric Harmony XB4 - ATEX D Explosive atmosphere Push-to-test pilot light 24 240V Green
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XB4 - ATEX D Explosive atmosphere Push-to-test pilot light 24 240V Green
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.126 |
---|---|
[Ie] Rated Operational Current | 1.9 A at 380 V, AC, A600 conforming to EN/IEC 60947-5-1 |
Device Mounting | fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1 |
Net weight | 0.117 kg |
[us] Rated Supply Voltage | 24...254 V |
Product or Component Type | push-to-test pilot light |
Contact Operation | slow-break |
Fixing Center | >= 30 x 40 mm (support panel) - thickness: 1-6 mm |
Mechanical Durability | 5000000 cycles |
Positive Opening | without |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Cap/Operator Or Lens Colour | green |
Contacts Type and Composition | 1 NO |
Light Source | integral LED |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Dust Zone | zone 21 - 22 |
Embedding Depth | 58 mm |
Fixing Collar Material | zamak |
Gas Zone | zone 1 - 2 |
Operating Force | 3.962 N |
Operating Travel | 1.657 mm (engagement point) |
Operator Additional Information | booted (clear silicon) |
Ambient air temperature for operation | -20-75 °C |
[ui] Rated Insulation Voltage | 415 V |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529 |
Overvoltage Category | I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60079-0:2009 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Marking | Ex tb IIIC Db |
Depth | 72 mm |
Height | 30 mm |
width | 46.2 mm |
Current Consumption | 2...10 mA |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Length | 58 |
Brand | Schneider Electric |