Schneider Electric Harmony XB4 - ATEX D Explosive atmosphere - NO contact block

ZBE101GEX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Explosive atmosphere - NO contact block

Product Details

Weight (in Kg) 0.044
[Ie] Rated Operational Current 1.9 A at 380 V, AC, A600 conforming to EN/IEC 60947-5-1
Net weight 0.018 kg
Product or Component Type contact block
CAD overall depth 42.4 mm
CAD Overall Width 38 mm
Contact Operation standard
Contacts Usage gas protected contact
CAD Overall Height 10 mm
Mechanical Durability 1000000 cycles
Positive Opening without
Protective Treatment TH
Sale Per Indivisible Quantity 1
Contacts Type and Composition 1 NO
Contact Block Type single
Mounting Of Block front mounting
Operating Force 3.962 N
Operating Travel 1.657 mm (engagement point)
Ambient air temperature for operation -50-75 °C
[ui] Rated Insulation Voltage 415 V
Ambient air temperature for storage -50-70 °C
Compatibility code ZBE
Connections - Terminals screw clamp terminals, 2 x 1.5 mm² without cable end
Device short name ZBE
Range of Product Harmony XB4
Standards EN/IEC 60079-7
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Marking Ex db eb IIC Gb
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Environmental Characteristic hazardous location class I division 2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB4 - ATEX D Explosive atmosphere - NO contact block
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.