Harmony XB4 - ATEX D Explosive atmosphere - green LED pilot light 24 240V

XB4BVBM3GEX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Weight (in Kg) 0.104
Device Mounting fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1
Net weight 0.083 kg
[us] Rated Supply Voltage 24...254 V AC/DC
Product or Component Type complete pilot light
Fixing Center >= 30 x 40 mm (support panel) - thickness: 1-6 mm
Protective Treatment TH
Sale Per Indivisible Quantity 1
Service Life 100000 h
Shape Of Signaling Unit Head round
Signalling Type steady
Cap/Operator Or Lens Colour green
Light Source integral LED
Mounting Diameter 22 mm
Light Source Colour green
Bezel Material chromium plated metal
Dust Zone zone 21 - 22
Embedding Depth 58 mm
Fixing Collar Material zamak
Gas Zone zone 1 - 2
Operator Additional Information with plain lens
Ambient air temperature for operation -20-75 °C
Ambient air temperature for storage -40-70 °C
Compatibility code XB4
Connections - Terminals screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device short name XB4
IP degree of protection IP65 conforming to IEC 60529
Overvoltage Category I conforming to IEC 60536
Range of Product Harmony XB4
Standards EN/IEC 60079-0:2009
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Marking Ex tb IIIC Db
Depth 69 mm
Height 30 mm
width 46.2 mm
Length 58
46.2
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - ATEX D Explosive atmosphere - green LED pilot light 24 240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.