
Harmony XB4 - ATEX D Explosive atmosphere - Green LED block 24 240V
Description
Explosive atmosphere - Green LED block 24 240V
Product Details
Weight (in Kg) | 0.024 |
---|---|
Net weight | 0.02 kg |
[us] Rated Supply Voltage | 24...254 V AC/DC |
Product or Component Type | light block |
CAD overall depth | 58.8 mm |
CAD Overall Width | 38 mm |
CAD Overall Height | 10 mm |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h at ambiant temperature |
Signalling Type | steady |
Bulb Base | integral LED |
Light Source | LED |
Light Source Colour | green |
Light Block Supply | direct |
Mounting Of Block | front mounted |
Ambient air temperature for operation | -50-95 °C |
Ambient air temperature for storage | -50-70 °C |
Compatibility code | ZBV |
Connections - Terminals | screw clamp terminals, 2 x 1.5 mm² without cable end conforming to EN 60947-1 |
Device short name | ZBV |
IP degree of protection | IP65 conforming to IEC 60529 |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60079-31 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Marking | Ex eb mb IIC Gb |
Current Consumption | 2...10 mA |
Environmental Characteristic | hazardous location class I division 2 |
Length | 58.8 |
38 | |
Brand | Schneider Electric |