Harmony XB4 - ATEX D Explosive atmosphere - blue LED pilot light 24 240V

XB4BVBM6GEX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Weight (in Kg) 0.087
Device Mounting fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1
Net weight 0.083 kg
[us] Rated Supply Voltage 24...254 V AC/DC
Product or Component Type complete pilot light
Fixing Center >= 30 x 40 mm (support panel) - thickness: 1-6 mm
Protective Treatment TH
Sale Per Indivisible Quantity 1
Service Life 100000 h
Shape Of Signaling Unit Head round
Signalling Type steady
Cap/Operator Or Lens Colour blue
Light Source integral LED
Mounting Diameter 22 mm
Light Source Colour white
Bezel Material chromium plated metal
Dust Zone zone 21 - 22
Embedding Depth 58 mm
Fixing Collar Material zamak
Gas Zone zone 1 - 2
Operator Additional Information with plain lens
Ambient air temperature for operation -20-75 °C
Ambient air temperature for storage -40-70 °C
Compatibility code XB4
Connections - Terminals screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device short name XB4
IP degree of protection IP65 conforming to IEC 60529
Overvoltage Category I conforming to IEC 60536
Range of Product Harmony XB4
Standards EN/IEC 60079-0:2009
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Marking II 2 GD
Depth 69 mm
Height 30 mm
width 46.2 mm
Length 58
46.2
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - ATEX D Explosive atmosphere - blue LED pilot light 24 240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.