
Harmony XB4 - ATEX D black selector switch Ø 22 - 2 positions 90°- stay put -1 NO/1 NC- ATEX
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This complete selector switch comes with a black standard handle. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22. It has 2 operating positions and operates with a stay-put mechanism. It has 1 NO and 1 NC contact with slow-break operation. This metal selector switch comes with chromium plated metal bezel. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.
Product Details
Weight (in Kg) | 0.116 |
---|---|
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
Product or Component Type | complete selector switch |
Contact Operation | slow-break |
Contacts Usage | standard contacts |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Fixing Center | >= 30 x 40 mm (support panel) |
Mechanical Durability | 3000000 cycles |
Nema Degree of Protection | NEMA 13 |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | black standard handle |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator | stay put |
Contacts Type and Composition | 1 NO + 1 NC |
Mounting Diameter | 22 mm |
Operator Position Information | 2 positions 90° |
Torque Value | 0.14 N.m NO changing electrical state |
Bezel Material | chromium plated metal |
Directives | 94/9/EC - ATEX directive |
Dust Zone | zone 21 - 22 |
Embedding Depth | 43 mm |
Fixing Collar Material | zamak |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -20-60 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name | XB4 |
Electrical Durability | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1: appendix C |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN 60079-0:2009 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Marking | Ex tb IIIC |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Length | 20 |
Width | 14 |
Brand | Schneider Electric |
Height | 3.5 |