Weight (in Kg) |
0.164 |
[Ie] Rated Operational Current |
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Device Mounting |
fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
Product or Component Type |
complete selector switch |
Contact Operation |
slow-break |
Contacts Usage |
standard contacts |
Electrical Reliability |
λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Fixing Center |
>= 30 x 40 mm (support panel) |
Mechanical Durability |
3000000 cycles |
Nema Degree of Protection |
NEMA 13 |
Contacts Material |
silver alloy (Ag/Ni) |
Operator Profile |
key switch |
Positive Opening |
without |
Protective Treatment |
TH |
Sale Per Indivisible Quantity |
1 |
Shape Of Screw Head |
cross compatible with Philips no 1 screwdriver |
Shape Of Signaling Unit Head |
round |
Short-circuit Protection |
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator |
stay put |
Contacts Type and Composition |
1 NO |
Mounting Diameter |
22 mm |
Operator Position Information |
2 positions 90° |
Torque Value |
0.14 N.m NO changing electrical state |
Bezel Material |
chromium plated metal |
Directives |
94/9/EC - ATEX directive |
Dust Zone |
zone 21 - 22 |
Embedding Depth |
43 mm |
Fixing Collar Material |
zamak |
Head Type |
standard |
IK Degree Of Protection |
IK06 conforming to IEC 50102 |
Key Number |
455 |
Key Withdrawal Position |
left-hand |
Resistance To High Pressure Washer |
7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation |
-20-60 °C |
[ui] Rated Insulation Voltage |
600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage |
6 kV conforming to EN 60947-1 |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
XB4 |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name |
XB4 |
Electrical Durability |
1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1: appendix C |
IP degree of protection |
IP65 conforming to IEC 60529 |
Overvoltage Category |
I conforming to IEC 60536 |
Range of Product |
Harmony XB4 |
Shock Resistance |
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards |
EN 60079-0:2009 |
Tightening Torque |
0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance |
5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Marking |
Ex tb IIIC |
[Ith] Conventional Free Air Thermal Current |
10 A conforming to EN/IEC 60947-5-1 |
Length |
43 |
|
15 |
Brand |
Schneider Electric |