
Harmony XB2, black, metal, complete selector switch, 22mm, 3 positions, 2NO
Description
This complete selector switch provides an ergonomic interface for controlling your marchine. It is easily installed and into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its clear color. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.
Product Details
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1 |
---|---|
Device Mounting | Fixing hole - diameter: 22.5 mm |
Operating Position | Any position |
Product or Component Type | complete selector switch |
Mechanical Durability | 1000000 cycles |
Contacts Material | Silver alloy (Ag/Ni) |
Operator Profile | Black standard handle |
Cap/Operator Or Lens Colour | black |
Contacts Type and Composition | 2 NO |
Mounting Diameter | 22 mm |
Operator Position Information | 3 positions |
Ambient air temperature for operation | -25…70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40…70 °C |
Compatibility code | XB2 |
Connections - Terminals | Screw clamp terminal, <= 2 x 1.5 mm² with and without cable ends Screw clamp terminal, <= 1 x 2.5 mm² with and without cable ends Screw clamp terminal, >= 1 x 0.5 mm² with and without cable ends Faston terminals, connection size: 6.3 mm |
Device Presentation | Complete product |
Device short name | XB2 |
Electrical Durability | 1000000 cycles, AC-15, 3 A at 240 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.27 A at 250 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Fixing Mode | Fixing screw beneath head recommended torque: 0.8 N.m Fixing screw beneath head recommended torque: 1.0 N.m |
IP degree of protection | IP65 |
Overvoltage Category | Class I conforming to IEC 60536 |
Range of Product | Easy Harmony XB2 |
Standards | IEC 60947-5-1 IEC 60947-5-4 IEC 60947-1 GB/T 14048.1 GB/T 14048.5 |
Tightening Torque | 0.8…1.0 N.m |
Depth | 70 mm |
Height | 30 mm |
width | 40 mm |
Product or component type | complete selector switch |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
complete selector switch | |
Brand | Schneider Electric |
Product Hover Image | /x/b/xb2bd33c-removebg-preview.png |