
Harmony XAP, XB2 SL empty control station - XAP-M - metal - 8 horizontal openings
Product Details
Weight (in Kg) | 0.94 |
---|---|
Net weight | 0.81 kg |
Product or Component Type | die-cast empty control station |
Material | aluminium alloy |
Colour of Cover | blue |
Protective Treatment | TC |
Colour Of Base Of Enclosure | blue |
Number of Cut-Out | 8 cut-outs |
Number Of Vertical Rows | 1 |
Product Front Plate Size | 85 x 310 mm |
Usable Depth | 74.5 mm |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XAPM |
Device short name | XAPM |
IP degree of protection | IP65 conforming to IEC 60529 |
Range of Product | Harmony XAP |
Product destination | for Ø 22 mm control and signalling units |
Cable entry | 1 hole without blanking plug for cable gland, clamping capacity: 24-24 mm |
Length | 31.5 |
9 | |
Brand | Schneider Electric |