
Harmony XAP, XB2 SL die-cast empty control station - XAPM - Ø22 - zinc alloy - 6 horizontal openings
Product Details
Weight (in Kg) | 1.558 |
---|---|
Device Mounting | flush |
Net weight | 1.38 kg |
Product or Component Type | die-cast empty control station |
Material | zinc alloy |
Colour of Cover | blue |
Protective Treatment | TC |
Colour Of Base Of Enclosure | blue |
Number of Cut-Out | 6 cut-outs |
Number Of Vertical Rows | 1 |
Product Front Plate Size | 80 x 220 mm |
Usable Depth | 74.5 mm |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XAPM |
Device short name | XAPM |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60536 |
Range of Product | Harmony XAP |
Product destination | for Ø 22 mm control and signalling units |
Cable entry | 1 hole without blanking plug for cable gland, clamping capacity: 18-18 mm |
Length | 74.5 |
0 | |
Brand | Schneider Electric |