Schneider Electric Harmony XAP, XB2 SL die-cast empty control station - XAPM - Ø22 - zinc alloy - 3 horizontal openings
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XAP, XB2 SL die-cast empty control station - XAPM - Ø22 - zinc alloy - 3 horizontal openings
Incl. Tax
Incl. Tax
Description
This Harmony XAPM die-cast empty control station has 3 cut-out for 3 push buttons / 3 functions for controlling of operation in machines. This 3 cut-out blue empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony 22mm range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65 / IP69 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all 22 mm push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Weight (in Kg) | 0.698 |
---|---|
Device Mounting | flush |
Net weight | 0.605 kg |
Product or Component Type | die-cast empty control station |
Material | zinc alloy |
Colour of Cover | blue |
Protective Treatment | TC |
Colour Of Base Of Enclosure | blue |
Number of Cut-Out | 3 cut-outs |
Number Of Vertical Rows | 1 |
Product Front Plate Size | 80 x 130 mm |
Usable Depth | 49 mm |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XAPM |
Device short name | XAPM |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60536 |
Range of Product | Harmony XAP |
Product destination | for Ø 22 mm control and signalling units |
Cable entry | 1 hole with blanking plug for cable gland, clamping capacity: 14-14 mm |
Length | 49 |
Brand | Schneider Electric |