Schneider Electric Harmony XAP, XB2 SL die-cast empty control station - XAPM - Ø 22 - zinc alloy - 2 vertical openings

XAPM1202
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Weight (in Kg) 0.514
Device Mounting flush
Net weight 0.45 kg
Product or Component Type die-cast empty control station
Material zinc alloy
Colour of Cover blue
Protective Treatment TC
Colour Of Base Of Enclosure blue
Number of Cut-Out 2 cut-outs
Number Of Vertical Rows 2
Product Front Plate Size 80 x 80 mm
Usable Depth 49 mm
Ambient air temperature for operation -40-70 °C
Ambient air temperature for storage -40-70 °C
Compatibility code XAPM
Device short name XAPM
IP degree of protection IP65 conforming to IEC 60529
Overvoltage Category class I conforming to IEC 60536
Range of Product Harmony XAP
Product destination for Ø 22 mm control and signalling units
Cable entry 1 hole with blanking plug for cable gland, clamping capacity: 14-14 mm
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XAP, XB2 SL die-cast empty control station - XAPM - Ø 22 - zinc alloy - 2 vertical openings
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.