Schneider Electric Harmony XAP, XB2 SL die-cast empty control station - XAPJ - Ø 22 - zinc alloy - 1 opening
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XAP, XB2 SL die-cast empty control station - XAPJ - Ø 22 - zinc alloy - 1 opening
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.516 |
---|---|
Device Mounting | flush |
Net weight | 0.455 kg |
Product or Component Type | die-cast empty control station |
Material | zinc alloy |
Colour of Cover | blue |
Protective Treatment | TC |
Colour Of Base Of Enclosure | blue |
Number of Cut-Out | 1 cut-out |
Number Of Vertical Rows | 1 |
Product Front Plate Size | 80 x 80 mm |
Usable Depth | 49 mm |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XAPM |
Device short name | XAPM |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60536 |
Range of Product | Harmony XAP |
Product destination | for Ø 22 mm control and signalling units |
Cable entry | 1 hole with blanking plug for cable gland, clamping capacity: 14-14 mm |
Length | 49 |
Brand | Schneider Electric |