
Harmony XALD, XALK ill. ring with e. stop d40 ttr control box 24V 2 colors white/red fixed 1NO 2NC
Description
This control station with mushroom head push-button for emergency stop function is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. Its schematic is clearly distinguishable thanks to clear colors. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
Product Details
Weight (in Kg) | 0.196 |
---|---|
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Net weight | 0.180 kg |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | complete control station |
Material | polycarbonate |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4 |
Colour of Cover | yellow (RAL 1021) |
Mechanical Durability | 300000 cycles |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | 1 mushroom head push-button |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Reset | turn to release |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Electrical Insulation Class | class II conforming to IEC 61140 |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
Control Station Application | emergency switching off function |
Control Station Composition | 1 mushroom head Ø 40 mm push-button, red 1 NO + 2 NC |
IK Degree Of Protection | IK05 conforming to EN 50102 |
Operating Force | 44 N |
Operating Travel | 1.5 mm (NC changing electrical state) |
Operators Description | red unmarked 1 NO + 2 NC |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XALK |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name | XALK |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection | IP66 conforming to IEC 60529 |
Range of Product | Harmony XALK |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 |
Tightening Torque | 0.8-1.2 N.m conforming to EN/IEC 60947-1 |
Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Resistance to Electrostatic Discharge | 4 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Product destination | for XB5 Ø 22 mm control and signalling units |
Cable entry | 1 knock-out for cable entry 0-14 mm |
Length | 7 |
7 | |
Brand | Schneider Electric |