
Harmony XALD, XALK empty box yellow color for illuminated e.stop 1 hole
Description
This 1 cut-out yellow empty pendant control station is ideal for general purposes use as it enables machine builder to add any required control units for custom factory-assembled stations. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is impact, dust, water and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
Product Details
Weight (in Kg) | 0.115 |
---|---|
Net weight | 0.116 kg |
Product or Component Type | empty control station |
Material | polycarbonate |
CAD overall depth | 53 mm |
CAD Overall Width | 68 mm |
CAD Overall Height | 68 mm |
Colour of Cover | yellow (RAL 1021) |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Group of Product | standard yellow |
Number Of Horizontal Rows | 1 |
Assembly Style | for customer assembly |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
Control Station Application | emergency stop function |
Electrical Composition Code | SR1 |
IK Degree Of Protection | IK05 conforming to EN 50102 |
Main Group | 1 cut-out |
Mounting Of Block | front mounting |
Number of Cut-Out | 1 cut-out |
Number Of Vertical Rows | 1 |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XALK |
Device short name | XALK |
IP degree of protection | IP66 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XALK |
Standards | EN/IEC 60947-5-5 |
Product destination | for XB5 Ø 22 mm control and signalling units |
Cable entry | 1 knock-out for cable entry, clamping capacity: 14-14 mm |
Length | 53 |
68 | |
Brand | Schneider Electric |