Schneider Electric Harmony XALD, XALK dark grey station - white flush/red flush/black flush pushbuttons Ø22

XALD334
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XALD yellow control station with 3 functions is ideal for your complete control station. It operates with spring return mechanism and uses screw-clamp terminals. This control station with 3 push buttons for 3 functions enables machine builders to easily add required control and signalling functionality on their machines. Its schematic is clearly distinguishable thanks to clear colors and markings. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product Details

Weight (in Kg) 0.286
[Ie] Rated Operational Current 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Net weight 0.298 kg
Product or Component Type complete control station
Material polycarbonate
Contact Operation slow-break
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4
Colour of Cover dark grey (RAL 7016)
Mechanical Durability 10000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile 3 flush push-buttons
Positive Opening with conforming to EN/IEC 60947-5-1 appendix K
Protective Treatment TH
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Colour Of Base Of Enclosure light grey (RAL 7035)
Colour Of Marking black marking when white caps
Control Station Application three functions
Control Station Composition 1 flush push-button, red 1 NC O marking
IK Degree Of Protection IK03 conforming to EN 50102
Marking Location marking on push-button
Operating Force 3.5 N NC changing electrical state
Operating Travel 1.5 mm (NC changing electrical state)
Operators Description white ''right arrow'' 1 NO - red ''O'' 1 NC - black ''left arrow'' 1 NO
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XALD
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device short name XALD
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
IP degree of protection IP66 conforming to IEC 60529
Range of Product Harmony XALD
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards EN/IEC 60947-5-1
Tightening Torque 0.8-1.2 N.m conforming to EN/IEC 60947-1
Vibration Resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
Electrical Shock Protection Class class II conforming to IEC 60536
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Product destination for XB5 Ø 22 mm control and signalling units
Cable entry 2 knock-outs for cable entry, clamping capacity: 14-14 mm
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XALD, XALK dark grey station - white flush/red flush/black flush pushbuttons Ø22
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.