
Harmony XALD, XALK dark grey station - green flush/red flush pushbuttons Ø22 and red pilot light
Description
This Harmony XALD dark grey control station is ideal to control simple ON/OFF processes. This dark grey control station enables machine builders to easily add control and signalling functionality on their machines, with permanent modifications or damage to their machine body. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It is also resistant to chemicals and offers double insulation.
Product Details
Weight (in Kg) | 0.29 |
---|---|
[Ie] Rated Operational Current | 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Net weight | 0.261 kg |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | complete control station |
Material | polycarbonate |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4 |
Colour of Cover | dark grey (RAL 7016) |
Mechanical Durability | 10000000 cycles |
Nema Degree of Protection | NEMA 13 |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | 2 flush push-buttons - 1 central pilot light |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Service Life | 100000 h at rated voltage and 25 °C |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type | steady |
Supply Voltage Limits | 19.2-30 V DC |
Light Source | integrated and protected LED |
Light Source Colour | red |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
Colour Of Marking | white marking when green, red or black caps |
Control Station Application | Start-Stop function |
Control Station Composition | 1 flush push-button, green 1 NO I marking |
IK Degree Of Protection | IK05 conforming to EN 50102 |
Marking Location | marking on push-button |
Operating Force | 3.5 N NC changing electrical state |
Operating Travel | 1.5 mm (NC changing electrical state) |
Operators Description | green ''I'' 1 NO - red ''O'' 1 NC |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XALD |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name | XALD |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection | IP66 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XALD |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-5-4 |
Tightening Torque | 0.8-1.2 N.m conforming to EN/IEC 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Electromagnetic Emission | class B conforming to IEC 55011 |
Current Consumption | 18 mA |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
Product destination | for XB5 Ø 22 mm control and signalling units |
Cable entry | 2 knock-outs for cable entry, clamping capacity: 14-14 mm |
Length | 40 |
30 | |
Brand | Schneider Electric |