
Harmony XALD, XALK dark grey station - 1 red mushroom head pushbutton Ø40 spring return 1NC "Arret"
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XALD, XALK dark grey station - 1 red mushroom head pushbutton Ø40 spring return 1NC "Arret"
Incl. Tax
Incl. Tax
Description
This Harmony XALD dark grey control station for start/stop function is ideal for your complete control station. It operates with spring return mechanism and uses screw-clamp terminals. This control station with mushroom head push button is ideal to control start / stop operation in your machines. Its schematic is clearly distinguishable thanks to clear colors and markings. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
Weight (in Kg) | 0.165 |
---|---|
[Ie] Rated Operational Current | 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Net weight | 0.182 kg |
Product or Component Type | complete control station |
Material | polycarbonate |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4 |
Colour of Cover | dark grey (RAL 7016) |
Mechanical Durability | 5000000 cycles |
Nema Degree of Protection | NEMA 13 |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | 1 mushroom head push-button |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
Control Station Application | stop function |
Control Station Composition | 1 mushroom head Ø 40 mm push-button, red 1 NC ARRET marking |
IK Degree Of Protection | IK03 conforming to EN 50102 |
Marking Location | marking on legend holder |
Operating Force | 3.5 N NC changing electrical state |
Operating Travel | 1.5 mm (NC changing electrical state) |
Operators Description | red ''ARRET'' 1 NC |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XALD |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device short name | XALD |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection | IP66 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XALD |
Shock Resistance | 10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN/IEC 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Product destination | for XB5 Ø 22 mm control and signalling units |
Cable entry | 1 knock-out for cable entry, clamping capacity: 14-14 mm |
Length | 40 |
30 | |
Brand | Schneider Electric |