Schneider Electric Harmony XALD, XALK dark grey empty enclosure lid with light grey base - 5 cut-outs

XALD05
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XALD empty control station has 5 cut-out for 5 push buttons / 5 functions for controlling of operation in machines. This 5 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Weight (in Kg) 0.303
Net weight 0.322 kg
Product or Component Type empty control station
Material polycarbonate
Colour of Cover dark grey (RAL 7016)
Nema Degree of Protection NEMA 13
Protective Treatment TH
Group of Product standard grey
Number Of Horizontal Rows 1
Assembly Style for customer assembly
Colour Of Base Of Enclosure light grey (RAL 7035)
Electrical Composition Code SR2
GCR Bridge XALD05CUST01
IK Degree Of Protection IK03 conforming to EN 50102
Main Group 5 cut-outs
Mounting Of Block rear mounting
Number of Cut-Out 5 cut-outs
Number Of Vertical Rows 5
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
Ambient air temperature for storage -40-70 °C
Compatibility code XALD
Device short name XALD
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XALD
Standards EN/IEC 60947-5-1
Product destination for XB5 Ø 22 mm control and signalling units
Cable entry 2 knock-outs for cable entry, clamping capacity: 14-14 mm
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XALD, XALK dark grey empty enclosure lid with light grey base - 5 cut-outs
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.