
Harmony XAC pendant control station XAC-A - 8 pushbuttons
Description
This Harmony XAC, is a complete ready to use pendant station for control of single-speed motors. It has 8 standard push buttons mechanically interlocked between pairs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Designed for mechanical handling, these highly robust pendant control stations are not only simple and intuitive, but also very comfortable for the operator to use. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides a yellow polypropylène double insulated enclosure. This control station is ideal for hoists, travelling cranes applications. This robust pendant control station complies with the safety requirements of IEC standards.
Product Details
Weight (in Kg) | 1.156 |
---|---|
Net weight | 1.045 kg |
Product or Component Type | pendant control station |
Enclosure Material | polypropylene |
Mechanical Interlocking | with mechanical interlocking between pairs |
Contact Operation | slow-break |
[Ithe] Conventional Enclosed Thermal Current | 10 A |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TH |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Control Button Type | first push-button 1 NC + 1 NO raise, slow |
Control Station Application | control of single speed hoist motor |
Control Station Composition | 8 push-buttons |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure type | complete ready for use |
IK Degree Of Protection | IK08 conforming to EN 50102 |
Operating Force | 13-13 N push-button |
Terminal Identifier | (11-12)NC |
Ambient air temperature for operation | -25-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
Device short name | XACA |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 61140 |
Range of Product | Harmony XAC |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-5-1 |
Terminals Description Iso N°1 | (13-14)NO |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Product Compatibility | ZB2BE102 + ZB2BE101 for each direction |
Cable entry | rubber sleeve with stepped entry 8-26 mm |
Rated Operational Power In W | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Maximum Resistance Across Terminals | 25 MOhm |
Contact code designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Length | 60 |
80 | |
Brand | Schneider Electric |