
Harmony XAC pendant control station XAC-A - 4 pushbuttons 1 Emergency stop
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony XAC, yellow pendant station for hoist motor has 2-speed. This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines. It has 4 push buttons and 1 emergency stop with "raise", "lower", "left", "right" markings, with normally open and normally close contact. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It offers movement in 2 speeds (low and high) for each movements. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Promotional video:
Product Details
Weight (in Kg) | 0.895 |
---|---|
Net weight | 0.675 kg |
Product or Component Type | pendant control station |
Enclosure Material | polypropylene |
Mechanical Interlocking | with mechanical interlocking between pairs |
Contact Operation | staggered |
[Ithe] Conventional Enclosed Thermal Current | 10 A |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TH |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Control Button Type | first push-button 1 NC + 2 NO raise, slow-fast |
Control Station Application | control of 2-speed hoist motor |
Control Station Composition | 4 push-buttons + 1 emergency stop |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure type | complete ready for use |
IK Degree Of Protection | IK08 conforming to EN 50102 |
Operating Force | 18-18 N push-button |
Terminal Identifier | (13-14)NO |
Terminals Description ISO n°2 | (11-12)NC |
Ambient air temperature for operation | -25-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
Device short name | XACA |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 61140 |
Range of Product | Harmony XAC |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Standards | EN/IEC 60204-32 |
Terminals Description Iso N°1 | (33-34)NO_CL |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Product Compatibility | ZB2BE102 for emergency stop |
Cable entry | rubber sleeve with stepped entry 8-26 mm |
Rated Operational Power In W | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Maximum Resistance Across Terminals | 25 MOhm |
Contact code designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Length | 52 |
Width | 11 |
Brand | Schneider Electric |
Height | 10 |