Harmony XAC - Isolating switch, Harmony XAC, single block XEN T, for control circuit

XENT1192
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Harmony XAC range, an offer of pendant control stations for Ø22mm plastic signalling units. This single isolating block for control circuit. It has 3 normally closed contacts. It is an isolating block with a rated insulation voltage of 400V and a conventional enclosed thermal current of 10A. It is designed for front mounting with slow-break contact operation. It is furnished with screw clamp terminals for electrical connection. It offers mechanical durability of 1 million operating cycles. It weighs 0.05kg. It is suitable for industry and service sector, hoist and travelling cranes. It meets CSA C22.2 No 14, UL 508, EN/IEC 60947-5-1 and EN/IEC 60204-32 standards. It is compatible with the pendant control stations XACA. It is designed for mechanical handling, these highly robust pendant control stations comply with the safety requirements of IEC standards. They are not only simples and intuitive, but also very comfortable for the operator to use.

Product Details

Net weight 0.05 kg
Product Or Component Type isolating switch
Component Name XENT
Contact Operation slow-break
Mechanical Durability 1000000 cycles
Short-circuit Protection 10 A fuse protection by cartridge fuse type gG
Contact Block Type single
Electrical Circuit Type control circuit
Mounting Of Block front mounting
Operating Force 14 N
Ambient air temperature for operation -25-70 °C
[ui] Rated Insulation Voltage 400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Ambient air temperature for storage -40-70 °C
Connections - Terminals screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end
Range of Product Harmony XAC
Shock Resistance 100 gn conforming to IEC 60068-2-27
Standards CSA C22.2 No 14 EN/IEC 60204-32 EN/IEC 60947-5-1 UL 508
Vibration Resistance 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Electrical Shock Protection Class class II conforming to IEC 61140
Product Compatibility XACA
Rated Operational Power In W 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C 48 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C 65 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
Maximum Resistance Across Terminals 25 MOhm
Contact code designation A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 60947-5-1 appendix A Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
Length 40
Contacts Type and Composition 3 NC
[ithe] Conventional Enclosed Thermal Current 10:00 AM
15
Contact block application emergency stop push-button
Brand Schneider Electric
Product Hover Image /x/e/xent1192.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XAC - Isolating switch, Harmony XAC, single block XEN T, for control circuit
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.