
Harmony - Slim relay mounted on screw socket with LED and protection circuit, 230 V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony - Slim relay mounted on screw socket with LED and protection circuit, 230 V
Incl. Tax
Incl. Tax
Description
This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 60V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A. It has large choice of number of contacts for high rated current use. It also offers LED indicator and protection circuit. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0 0
Product Details
Net weight | 0.029 kg |
---|---|
Operating Position | any position |
Product or Component Type | pre-assembled plug-in relay with socket |
[Uc] Control Circuit Voltage | 60 V DC, 60 V |
Control Type | without push-button |
Contact Operation | standard |
average coil consumption | 0.17 W, DC |
Mechanical Durability | 10000000 cycles |
Contact Terminal Arrangement | separate |
Contacts Material | silver alloy (AgSnO2) |
Sale Per Indivisible Quantity | 10 |
Input Voltage | 230 V AC/DC (input voltage limit: 184...264.5 V) |
Load Current | 6 A at 250 V AC 0.5 mm mounting distance |
Maximum Switching Capacity | 150 W 1500 VA |
Minimum Switching Capacity | 120 mW |
Minimum Switching Current | 100 mA |
Minimum Switching Voltage | 12 V |
Operating Rate | <= 360 cycles/hour under load <= 72000 cycles/hour no-load |
Protection Category | RT III |
Contacts Type and Composition | 1 C/O |
Series Name | interface relay |
Shape of Pin | flat (PCB type) |
Test Levels | level A group mounting |
[Uc] Control Circuit Voltage | 60 V 60 V DC |
Ambient air temperature for operation | -40-70 °C |
Product Certifications | CSA GOST UL |
Status LED | with |
[ui] Rated Insulation Voltage | 250 V conforming to EN/IEC 277 V conforming to cUL |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RSL |
Device short name | RSL |
Electrical Durability | 60000 cycles for resistive load, 6 A at 250 V, AC-1 |
Average Resistance | 20500 Ohm network: DC at 23 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1000 V AC between contacts 4000 V AC between coil and contact |
Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 61810-1 UL 508 |
Maximum Switching Voltage | 277 V |
Vibration Resistance | 10 gn, amplitude = +/- 1 mm (f = 10-150 Hz)10 cycles not operating conforming to EN/IEC 60068-2-6 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)10 cycles in operation conforming to EN/IEC 60068-2-6 |
Operating Time | 12 ms 5 ms reset |
Safety Reliability Data | B10d = 60000 |
Connections - Terminals | screw connectors screw connectors, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw connectors, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) solid without cable end |
Fixing Mode | plastic compression spring |
Marking | CE |
Tightening Torque | < 0.5 N.m for M2.5 screw(s) |
width | 6.2 mm |
Device Presentation | complete product |
Depth | 95 mm |
Height | 78.6 mm |
Mounting support | 35 mm symmetrical DIN rail |
Reset Time | 20 ms |
Length | 95 |
Product Or Component Type | pre-assembled plug-in relay with socket |
Contacts Type and Composition | 1 C/O |
[In] Rated Current | 6:00 AM |
Control Type | without push-button |
[ithe] Conventional Enclosed Thermal Current | 6 A at -40-55 °C |
6.2 | |
Terminals description ISO n°1 | (11-12-14)OC (A1-A2)CO |
Brand | Schneider Electric |
Product Hover Image | /r/s/rsl1pvpu.jpg |