Schneider Electric Harmony - RGZ socket - separate contact -5 A - 250 V - Screw connector

RGZE1S48M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

"This Harmony RGZ timing relay socket has separate contact terminals." "It enables quick and easy plug-in installation of relays without the need for tools." "It is compatible with all 2 C/O DPDT RXG relays." "Simple relay retention via clamp allows quick replacement of relays and minimizes machine downtime." 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

Show Accessory No
Product or Component Type socket
Contact Terminal Arrangement separate
Contacts Type and Composition 1 C/O
[Ue] Rated Operational Voltage 250 V conforming to IEC
300 V conforming to UL
Ambient air temperature for operation -40…70 °C
Product Certifications EAC CE CSA UL DNV-GL
[ui] Rated Insulation Voltage 250 V
[Uimp] rated impulse withstand voltage 6 kV between coil and contact with reinforced insulation
4 kV between contacts with basic insulation
4 kV between poles with basic insulation
4 kV between terminals and DIN rail with basic insulation
Ambient air temperature for storage -40…85 °C
IP degree of protection IP20
Range of Product Harmony Electromechanical Relays
Dielectric Strength 5 kV between coil and contact with reinforced insulation
2.5 kV between contacts with basic insulation
3 kV between poles with basic insulation
3 kV between terminals and DIN rail with basic insulation
Standards CSA C22.2 No 14 IEC 61984 UL 508
Pollution degree 3
Connections - Terminals Screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Screw terminals, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Screw terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Screw terminals, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Overvoltage Category III
Product Compatibility Plug-in relay RXG with 2 C/O contact
Relative humidity 10-85 %
Product Hover Image /1/3/130980.jpg

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony - RGZ socket - separate contact -5 A - 250 V - Screw connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.