
Harmony - RGZ socket - separate contact -10 A - 250 V - Screw connector
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony - RGZ socket - separate contact -10 A - 250 V - Screw connector
Incl. Tax
Incl. Tax
Description
"This Harmony RGZ timing relay socket has separate contact terminals." "It enables quick and easy plug-in installation of relays without the need for tools." "It is compatible with all 1 C/O SPDT RXG relays." "Simple relay retention via clamp allows quick replacement of relays and minimizes machine downtime." 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Product or Component Type | socket |
---|---|
Contact Terminal Arrangement | separate |
Contacts Type and Composition | 1 C/O |
[Ue] Rated Operational Voltage | 250 V conforming to IEC 300 V conforming to UL |
Ambient air temperature for operation | -40-70 °C |
Product Certifications | CE CSA DNV-GL EAC UL |
[ui] Rated Insulation Voltage | 250 V |
[Uimp] rated impulse withstand voltage | 4 kV between contacts with basic insulation 4 kV between terminals and DIN rail with basic insulation 6 kV between coil and contact with reinforced insulation |
Ambient air temperature for storage | -40-85 °C |
IP degree of protection | IP20 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2.5 kV between contacts with basic insulation 3 kV between terminals and DIN rail with basic insulation 5 kV between coil and contact with reinforced insulation |
Standards | CSA C22.2 No 14 IEC 61984 UL 508 |
Pollution degree | 3 |
Connections - Terminals | screw connectors screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end screw terminals, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end screw terminals, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end screw terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
Overvoltage Category | III |
Product Compatibility | plug-in relay RXG with 1 C/O contact |
Relative humidity | 10-85 % |
Length | 4.5 |
Product Or Component Type | socket |
Contacts Type and Composition | 1 C/O |
[In] Rated Current | 10:00 AM |
8.4 | |
Screw type | M3 |
Brand | Schneider Electric |
Product Hover Image | /r/g/rgze1s35m.jpg |