
Harmony - Push in socket with clamp, for RXM relays, 12A 2CO, 6A 4CO, push in terminals, separate contact
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony - Push in socket with clamp, for RXM relays, 12A 2CO, 6A 4CO, push in terminals, separate contact
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.080 kg |
---|---|
Product or Component Type | socket |
Contact Terminal Arrangement | separate |
Sale Per Indivisible Quantity | 10 |
Group of Product | RXM_2-4_C/O_CON_SEP_FLAT |
Contacts Type and Composition | 4 C/O |
Shape of Pin | flat |
[ue] Rated Operational Voltage | 250 V AC conforming to IEC, 300 V AC conforming to UL |
[Ue] Rated Operational Voltage | 250 V conforming to IEC 300 V conforming to UL |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CSA EAC Lloyd's UL |
[ui] Rated Insulation Voltage | 250 V |
[Uimp] rated impulse withstand voltage | 4 kV |
Ambient air temperature for storage | -40-85 °C |
Device short name | RXZ |
IP degree of protection | IP20 |
Range of Product | Harmony Electromechanical Relays Harmony Timer Relays |
Dielectric Strength | 2500 V |
Standards | IEC 61984 |
Pollution degree | 3 |
Connections - Terminals | push-in terminals spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) flexible with cable end spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
[Ith] Conventional Free Air Thermal Current | 12 A 2 C/O relays 6 A 4 C/O relays |
Fixing Mode | clip-on (35 mm symmetrical DIN rail) |
Marking | CE |
Overvoltage Category | III |
width | 31 mm |
Product Compatibility | plug-in relay RXM with 2 C/O contact plug-in relay RXM with 4 C/O contact |
Height | 85 mm |
Output Type | relay |
Length | 9.9 |
Product Or Component Type | socket |
Contacts Type and Composition | 4 C/O |
[In] Rated Current | 12:00 AM |
7.8 | |
Brand | Schneider Electric |
Product Hover Image | /r/x/rxze14p.jpg |